Extended Coverage: School Bus Coverage
Available on ISB6.7/B6.7, ISL/L9, V5.0 2017 engines in the United States and Canada.
Only EPA 2017 engines are eligible to purchase 2017 Extended Coverage programs.
Protection to ensure against major repair costs, no matter where you go.
School Bus Coverage includes:
EPA 2017 - School Bus Coverages
NEC (Engine coverage includes EGR components, excluding all maintenance components and accessories which bear the name of another company)
Years | Miles | Kilometers | |
---|
5 | 150,000 | 241,402 | |
5 | 200,000 | 321,869 | |
5 | Unlimited | NA | |
7 | 150,000 | 241,402 | |
10 | 200,000 | 321,869 | |
10 | Unlimited | NA | |
Program ID | NEC |
Engine Model | B6.7 | L9 | V5.0 |
MATRIX | 290190 | 290490 | 290790 |
**All prices are listed in USD**
EXC (Complete engine coverage minus belts, hoses, starters, alternators, aftertreatment and non-Cummins accessories)
Years | Miles | Kilometers | |
---|
5 | 150,000 | 241,402 | |
5 | 200,000 | 321,869 | |
5 | Unlimited | NA | |
7 | 150,000 | 241,402 | |
8 | 150,000 | 241,402 | |
10 | 120,000 | 193,121 | |
10 | 150,000 | 241,402 | |
10 | 200,000 | 321,869 | |
10 | Unlimited | NA | |
Program ID | EXC |
Engine Model | B6.7 | L9 | V5.0 |
MATRIX | 290290 | 290390 | 290890 |
**All prices are listed in USD**
SBP (Complete engine coverage, minus injectors)
Years | Miles | Kilometers |
---|
7 | 150,000 | 241,402 |
8 | 150,000 | 241,402 |
10 | 120,000 | 193,121 |
10 | 150,000 | 241,402 |
10 | 200,000 | 321,869 |
10 | Unlimited | NA |
Program ID | SBP |
Engine Model | B6.7 | L9 |
MATRIX | 290590 | 290690 |
**All prices are listed in USD**
SMC (Major Components)
Years | Miles | Kilometers | |
---|
7 | 150,000 | 241,402 | |
10 | 200,000 | 321,869 | |
Program ID | SMC |
Engine Model | B6.7 | L9 | V5.0 |
MATRIX | 291090 | 291190 | 291290 |
**All prices are listed in USD**
Coverage purchase must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer. For complete coverage details see legal description: NEC-3605912, SMC- 5410621, EXC-3385468, SBP-3381453
Questions on Coverage Content or Certificate Registration contact:
Local Factory Representative or Cummins Distributor